下载文档 () / 20
动力,因我们而不同*

119315

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting insert with steel front plates HxW=1649x600mm, 8 rows

常用规格

Product Name
Eaton xEnergy Basic installation component
Catalog Number
119315
Product Length/Depth
130 mm
Product Height
1649 mm
Product Width
520 mm
Product Weight
15.5 kg
Compliances
RoHS conform

产品规格

Type
Additional equipment
Color
Gray
RAL-number
7035
Suitable for enclosure building height
1649 mm
Suitable for enclosure building width
600 mm
Suitable for height
1760 mm
Suitable for width
600 mm
Material
Metal
Housing material
Sheet steel
Number of rows
8
Model
Swing frame
Mounting method
Floor standing distribution board
Functions
Additional equipment

导出产品规格