下载文档 () / 20
动力,因我们而不同*

121000-1

DM Clutch, Torque Capacity: 1750 Ft. Lbs., Clutch Size: NA

常用规格

Product Name
Eaton Heavy Duty DM Clutch
Catalog Number
121000-1
UPC
840379301410
Product Height
7.25 in
Product Weight
141 lb
Certifications
Not Applicable

产品规格

Pre-Damper
No
Clutch Size
15.5 in
Torque rating
1750 ft lb
Input shaft size
2.00" - 10
Number of Discs
2 EA
Transmission Type
Automated
Damper Spring Count
7 EA
Friction pad count
6 EA
Facing Material
Ceramic
Portfolio rating
Best
Hydraulic Linkage
No
Vehicle classification group
Heavy Duty

导出产品规格