下载文档 () / 20
动力,因我们而不同*

12105-12SC

Eaton B-Line series JIC panel enclosure, 12" height, 5" length, 10" width, NEMA 12, Screw cover, 12SC enclosure, Wall mount, Small single door, External mounting feet, Carbon steel, Oil-resistant gasket

常用规格

Product Name
Eaton B-Line series JIC panel enclosure
Catalog Number
12105-12SC
UPC
782051200157
Product Length/Depth
5 in
Product Height
12 in
Product Width
10 in
Product Weight
9.1 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Captive plated screws, panel mount provisions
Style
Small single door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
16 gauge
Model
12SC enclosure
Mounting method
Wall
Mounting hole details
External mounting feet

导出产品规格