下载文档 () / 20
动力,因我们而不同*

12106 TCF

Eaton B-Line series utility enclosures, 12" height, 6" length, 10" width, NEMA 1, Hinged cover, TCF cabinet, Flush mounted, Small single door, Thru holes, Carbon steel

常用规格

Product Name
Eaton B-Line series utility enclosures
Catalog Number
12106 TCF
UPC
782051200973
Product Length/Depth
6 in
Product Height
12 in
Product Width
10 in
Product Weight
10.2 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Trimmed cover, continuous piano hinge, tumbler
Style
Small single door
NEMA Rating
1
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
16 gauge, 16 gauge
Model
TCF cabinet
Mounting method
Flush
Closure type
Hinged
Locking provisions
Key locking
Mounting hole details
Thru holes

导出产品规格