下载文档 () / 20
动力,因我们而不同*

1212 L SIDE

Eaton B-Line series wireway elbow fitting, Lay-in, 90° elbow, side opening, NEMA 1 rated, Galvanized steel, 12" X 12"

常用规格

Product Name
Eaton B-Line series wireway elbow fitting
Catalog Number
1212 L SIDE
UPC
782051110197
Product Length/Depth
17.41 in
Product Height
12 in
Product Width
12 in
Product Weight
17.202 lb
Certifications
UL Listed
CSA C22.2.
NEMA

产品规格

Material
Galvanized steel
Degree of protection
1
Type
90° elbow, side opening
Wiring method
Lay in

导出产品规格