下载文档 () / 20
动力,因我们而不同*

1212 X

Eaton B-Line series wireway cross fitting, Lay-in, Wireway cross fitting, NEMA 1, Steel, ANSI 61 gray painted, 12" X 12"

常用规格

Product Name
Eaton B-Line series wireway cross fitting
Catalog Number
1212 X
UPC
782051336009
Product Length/Depth
20.24 in
Product Height
12 in
Product Width
12 in
Product Weight
17.769 lb
Certifications
UL Listed
CSA C22.2.
NEMA

产品规格

Material
Steel
Degree of protection
1
Type
Wireway cross fitting
Wiring method
Lay in
Finish color
ANSI 61 gray painted

导出产品规格