| Product Name |
Eaton B-Line series wiring trough
|
| Catalog Number |
121236 GRTGV NK
|
| UPC |
782051009958
|
| Product Length/Depth |
36 in
|
| Product Height |
12 in
|
| Product Width |
12 in
|
| Product Weight |
34.24 lb
|
| Certifications |
CSA C22.2.
UL Listed |
| Special features |
Cover is held secure by flange and plated screws
|
| Type |
GRTGV NK wiring trough
|
| Mounting method |
Embossed thru holes
|
| Closure type |
Plated screws
|
| Finish color |
Gray
|
| Material thickness |
16 gauge
|