下载文档 () / 20
动力,因我们而不同*

12124 RTSCGV NK

Eaton B-Line series Type 3/3R junction boxes, 12" height, 4" length, 12" width, NEMA 3R, Screw cover, RTSCGV NK enclosure, Surface mounted, Small single door, No knockout, Embossed thru holes, Galvanized steel

常用规格

Product Name
Eaton B-Line series Type 3/3R junction boxes
Catalog Number
12124 RTSCGV NK
UPC
782051007626
Product Length/Depth
4 in
Product Height
12 in
Product Width
12 in
Product Weight
8.3 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Rainhood,embossed mounting provisions,platedscrews
Style
Small single door
NEMA Rating
3R
Finish color
Unfinished
Color
Gray
Material
Galvanized steel
Cover type
Screw
Wall thickness
16 gauge
Model
RTSCGV NK enclosure
Mounting method
Surface
Mounting hole details
Embossed thru holes

导出产品规格