下载文档 () / 20
动力,因我们而不同*

12126 RTSCGV

Eaton B-Line series Type 3/3R junction boxes, 12" height, 6" length, 12" width, NEMA 3R, Screw cover, RTSCGV enclosure, Surface mounted, Small single door, 5 bottom knockouts, Embossed thru holes, Galvanized steel

常用规格

Product Name
Eaton B-Line series Type 3/3R junction boxes
Catalog Number
12126 RTSCGV
UPC
782051008623
Product Length/Depth
6 in
Product Height
12 in
Product Width
12 in
Product Weight
10 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Rainhood,embossed mounting provisions,platedscrews
Style
Small single door
NEMA Rating
3R
Finish color
Unfinished
Color
Gray
Material
Galvanized steel
Cover type
Screw
Wall thickness
16 gauge
Model
RTSCGV enclosure
Mounting method
Surface
Mounting hole details
Embossed thru holes
Bottom knockouts
5

导出产品规格