下载文档 () / 20
动力,因我们而不同*

12126 RHC

Eaton B-Line series Type 3/3R panel enclosures, 12" height, 6" length, 12" width, NEMA 3R, Hinged cover, RHC enclosure, Wall mount, Small single door, 5 bottom knockouts, External mounting feet, Carbon steel

常用规格

Product Name
Eaton B-Line series Type 3/3R panel enclosures
Catalog Number
12126 RHC
UPC
782051145007
Product Length/Depth
6 in
Product Height
12 in
Product Width
12 in
Product Weight
11.4 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Rain hood,cont. piano hinge, pull drawn catch
Style
Small single door
NEMA Rating
3R
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
16 gauge
Model
RHC enclosure
Mounting method
Wall
Closure type
Hinged
Locking provisions
Padlock provision
Mounting hole details
External mounting feet
Bottom knockouts
5

导出产品规格