下载文档 () / 20
动力,因我们而不同*

12128 SC NK

Eaton B-Line series Type 1 junction boxes, 12" height, 8" length, 12" width, NEMA 1, Screw cover, SC NK enclosure, Surface mounted, Small single door, No knockout, Thru holes, Carbon steel

常用规格

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
12128 SC NK
UPC
782051226010
Product Length/Depth
8 in
Product Height
12 in
Product Width
12 in
Product Weight
11.6 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Keyhole slots on cover, plated screws
Style
Small single door
NEMA Rating
1
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
16 gauge
Model
SC NK enclosure
Mounting method
Surface
Mounting hole details
Thru holes

导出产品规格