下载文档 () / 20
动力,因我们而不同*

12191000004

Eaton Crouse-Hinds series EXIT Clear exit sign, 50-60 Hz, Gray, LED, 166 lumens, Polycarbonate, Wall/ceiling mount, Includes cover, 1 x M20 plastic cable glands, 1 x M20 screw plug, 110-277 Vac, 110-250 Vdc

常用规格

Product Name
Eaton's Crouse-Hinds series EXIT Clear exit sign
Catalog Number
12191000004
Product Length/Depth
380.5 mm
Product Height
175 mm
Product Width
76 mm
Product Weight
2 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 2
Zone 22
Zone 21
Zone 1
Ingress protection (IP) ratings
IP66
Frequency rating
50-60 Hz
Lamp type
LED
Lumens
166
Material
Polycarbonate
Special features
Includes cover
Voltage rating
110-277 Vac, 110-250 Vdc
Housing finish color
Gray
Trade size
1 x M20 plastic cable glands, 1 x M20 screw plug
Mounting
Wall/ceiling

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。