下载文档 () / 20
动力,因我们而不同*

12191000111

Eaton Crouse-Hinds series EXIT exit sign, Arrowhead right, Gray, LED, White letter color, Polycarbonate, Wall mount, Cover with silk-screen pictogram (arrow 3h), 2 x M20 metal thread, EN 1838, 110-277 Vac, 110-250 Vdc

常用规格

Product Name
Eaton's Crouse-Hinds series EXIT exit sign
Catalog Number
12191000111
Product Length/Depth
380.5 mm
Product Height
175 mm
Product Width
76 mm
Product Weight
2 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66
Frequency rating
50-60 Hz
Lamp type
LED
Letter color
White
Material
Polycarbonate
Special features
Includes cover with silk-screen pictogram (arrow 3h)
Type
EN 1838
Voltage rating
110-277 Vac, 110-250 Vdc
Exit sign designation
Arrowhead right
Housing finish color
Gray
Trade size
2 x M20 metal thread
Mounting
Wall

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。