知识搜索
下载文档 () / 20
动力,因我们而不同*

12191011104

Eaton Crouse-Hinds series Ex-Lite exit sign, LED, Aluminum alloy, Wall mount, Includes cover, clear, without pictogram, 2 x M20 metal thread, ISO 7010, 110-277 Vac, 110-250 Vdc

常用规格

Product Name
Eaton's Crouse-Hinds series Ex-Lite exit sign
Catalog Number
12191011104
Product Length/Depth
422 mm
Product Height
115 mm
Product Width
230 mm
Product Weight
6.2 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Voltage rating
110-277 Vac, 110-250 Vdc
Frequency rating
50/60 Hz
Mounting
Wall
Material
Aluminum alloy
Special features
Includes cover, clear, without pictogram

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。