知识搜索
下载文档 () / 20
动力,因我们而不同*

12191031001

Eaton Crouse-Hinds series Ex-Lite N exit sign, Arrow right, Gray, LED, White letters, Aluminum alloy, Wall mount, Cover with pictogram (arrow 3h), battery, 1 x M25 plastic cable glands, 1 x M25 screw plug, DIN 4844, 110-277 Vac, 110-250 Vdc

常用规格

Product Name
Eaton's Crouse-Hinds series Ex-Lite N exit sign
Catalog Number
12191031001
Product Length/Depth
422 mm
Product Height
115 mm
Product Width
230 mm
Product Weight
6.7 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Letter color
White
Voltage rating
110-277 Vac, 110-250 Vdc
Frequency rating
50/60 Hz
Mounting
Wall
Material
Aluminum alloy
Special features
Includes cover with pictogram (arrow 3h), self-contained battery system

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。