Eaton Crouse-Hinds series Ex-Lite ZE exit sign
12191130005

12191130005

Eaton Crouse-Hinds series Ex-Lite ZE exit sign, 3/4" entries, 50/60 Hz, LED, Red letter color, Horizontal lettering, Aluminum alloy, Wall mount, With nickel cadmium battery, self-diagnostic, self-test, 120-277 Vac, 110-250 Vdc
12191130005 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Ex-Lite ZE exit sign
Catalog Number
12191130005
Product Length/Depth
16.6 in
Product Height
9.1 in
Product Width
4.5 in
Product Weight
14.75 lb

产品规格

Ingress protection (IP) ratings
IP66
Frequency rating
50/60 Hz
Lamp type
LED
Letter color
Red
Material
Aluminum alloy
Special features
With nickel cadmium battery, self-test
Voltage rating
120-277 Vac, 110-250 Vdc
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
Class II, Division 2
Entry size
3/4"
Lettering direction
Horizontal
Mounting
Wall
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.