知识搜索
下载文档 () / 20
动力,因我们而不同*

12191130022

Eaton Crouse-Hinds series Ex-Lite ZER exit sign, 3/4" entry, Arrowhead left, 50/60 Hz, LED, Aluminum alloy, Wall mount, With nickel cadmium battery, self-diagnostic, self-test, Cover with running man and arrow 9h, 120-277 Vac, 110-250 Vdc

常用规格

Product Name
Eaton's Crouse-Hinds series Ex-Lite ZER exit sign
Catalog Number
12191130022
Product Length/Depth
422 mm
Product Height
115 mm
Product Width
230 mm
Product Weight
6.7 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 2
Class I, Zone 1
Class I, Division 2
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Voltage rating
120-277 Vac, 110-250 Vdc
Frequency rating
50/60 Hz
Mounting
Wall
Entry size
3/4"
Material
Aluminum alloy
Special features
With nickel cadmium battery, self-diagnostic, self-test

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。