下载文档 () / 20
动力,因我们而不同*

12193020021

Eaton Crouse-Hinds series EXIT 2 V-CG-S exit sign, Arrow right, Gray, LED, White letters, Polycarb, Wall mt, Cover w/ pictogram (arrow 3h), monitoring, 1 x M20 plastic cable gland, 1 x M20 screw plug, ISO 7010, 220-254Vac, 195-250Vdc

常用规格

Product Name
Eaton's Crouse-Hinds series EXIT 2 V-CG-S exit sign
Catalog Number
12193020021
Product Length/Depth
380.5 mm
Product Height
175 mm
Product Width
76 mm
Product Weight
2.2 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX hazardous rating
Zone 2
Zone 22
Ingress protection (IP) ratings
IP66
Frequency rating
50-60 Hz
Lamp type
LED
Letter color
White
Material
Polycarbonate
Special features
Includes cover with silk-screen pictogram (arrow 3h), monitoring module
Type
ISO 7010
Voltage rating
220-254 Vac, 195-250 Vdc
Exit sign designation
Arrowhead right
Housing finish color
Gray
Trade size
1 x M20 plastic cable glands, 1 x M20 screw plug
Mounting
Wall

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。