下载文档 () / 20
动力,因我们而不同*

122003-42A

122003-42A Angle Spring ECA Clutch, Torque Capacity: 2250 Ft. Lbs., Clutch Size: 15.5 Inch

常用规格

Product Name
Eaton ECA-15.5 INCH Clutch
Catalog Number
122003-42A
UPC
840379301458
Product Height
8.5 in
Product Weight
139 lb
Certifications
Not Applicable

产品规格

Pre-Damper
No
Clutch Size
15.5 in
Torque rating
2250 ft lb
Input shaft size
2.00"-14
Torsional Spring Rate
256 ft lb/deg
Number of Discs
2 EA
Transmission Type
Automated
Damper Spring Count
7 EA
Friction pad count
6 EA
Facing Material
Ceramic
Portfolio rating
Best
Hydraulic Linkage
No

导出产品规格