下载文档 () / 20
动力,因我们而不同*

12260588103

Eaton Crouse-Hinds series CEAG eLLK 92 linear LED, 4000K, 800 emer lm, 2 x M25 plastic glands, 2 x M25 threaded plugs, Polycarb cover, 2500 lm, 75 lm/W, Glass-fibre reinforced polyester, Battery, 2 x 6 terminals, Twin ended, 120-254Vac, 34W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG eLLK 92 linear LED light fixture
Catalog Number
12260588103
Product Length/Depth
900 mm
Product Height
130 mm
Product Width
188 mm
Product Weight
10.3 kg

产品规格

Area classification
Hazardous/Classified Locations
Lumens
2500
Wattage
34W
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Zone 2
Zone 22
Ingress protection (IP) ratings
IP67
IP66
Color temperature
4000 K
Emergency mode lumens
800
Entry size
2 x M25 plastic cable glands, 2 x M25 threaded plugs
Finish
RAL 7035 light grey
Lens material
Polycarbonate
Material
Glass-fibre reinforced polyester
Power factor
>0.95
Through feed
Through wiring twin ended
Frequency rating
50-60 Hz
Lumens per watt
75
Special features
Self-contained battery, 2 x 6 terminals
Type
eLLK 92 LED 400A NE
Voltage rating
120-254 Vac
Lamp type
LED

导出产品规格