下载文档 () / 20
动力,因我们而不同*

12261587611

Eaton Crouse-Hinds series CEAG eLLK 92 linear LED, 5700K, 1200 emer lm, 4 x M25 metal thread, 4 x M25 threaded plugs, Polycarb cover, 5300 lm, 86 lm/W, Glass-fibre reinforced polyester, Battery, 2 x 6 terminals, Twin ended, 120-254 Vac, 62W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG eLLK 92 linear LED light fixture
Catalog Number
12261587611
Product Length/Depth
1500 mm
Product Height
130 mm
Product Width
188 mm
Product Weight
14.4 kg

产品规格

Area classification
Hazardous/Classified Locations
Lumens
5300
Wattage
62W
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 2
Zone 21
Ingress protection (IP) ratings
IP67
IP66
Color temperature
5700 K
Emergency mode lumens
1200
Entry size
4 x M25 metal thread, 4 x M25 threaded plugs
Finish
RAL 7035 light grey
Lens material
Polycarbonate
Material
Glass-fibre reinforced polyester
Power factor
>0.95
Through feed
Through wiring twin ended
Frequency rating
50-60 Hz
Lumens per watt
86
Special features
Self-contained battery, 2 x 6 terminals
Type
eLLK 92 LED 800A NE
Voltage rating
120-254 Vac
Lamp type
LED

导出产品规格