下载文档 () / 20
动力,因我们而不同*

12261588109

Eaton Crouse-Hinds series CEAG eLLK 92 linear LED, 4000K, 1100 emer lm, 2 x M20 metal thread, 1 x M20 threaded plug, Polycarb cover, 5000 lm, 82 lm/W, Glass-fibre reinforced polyester, Battery, 1 x 6 terminals, Single-ended, 120-254Vac, 62W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG eLLK 92 linear LED light fixture
Catalog Number
12261588109
Product Length/Depth
1500 mm
Product Height
130 mm
Product Width
188 mm
Product Weight
14.4 kg

产品规格

Area classification
Hazardous/Classified Locations
Lumens
5000
Wattage
62W
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Zone 21
Zone 22
Ingress protection (IP) ratings
IP66
IP67
Color temperature
4000 K
Emergency mode lumens
1100
Entry size
2 x M20 metal thread, 1 x M20 threaded plug
Finish
RAL 7035 light grey
Lens material
Polycarbonate
Material
Glass-fibre reinforced polyester
Power factor
>0.95
Through feed
Through wiring single-ended
Frequency rating
50-60 Hz
Lumens per watt
82
Special features
Self-contained battery, 1 x 6 terminals
Type
eLLK 92 LED 800A NE
Voltage rating
120-254 Vac
Lamp type
LED

导出产品规格