下载文档 () / 20
动力,因我们而不同*

12265504103

Eaton Crouse-Hinds series CEAG eLLK 92 linear LED, 5700K, 2 x M25 plastic glands, 2 x M25 threaded plugs, Polycarb cover, 2700 lm, 93 lm/W, Glass-fibre reinforced polyester, 2 x 6 terminals, Twin ended, 110-254 Vac, 110-250 Vdc, 29W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG eLLK 92 linear LED light fixture
Catalog Number
12265504103
Product Length/Depth
760 mm
Product Height
130 mm
Product Width
188 mm
Product Weight
7.2 kg

产品规格

Area classification
Hazardous/Classified Locations
Lumens
2700
Wattage
29W
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 2
Zone 22
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66
IP67
Color temperature
5700 K
Entry size
2 x M25 plastic cable glands, 2 x M25 threaded plugs
Finish
RAL 7035 light grey
Lens material
Polycarbonate
Material
Glass-fibre reinforced polyester
Power factor
>0.95
Through feed
Through wiring twin ended
Frequency rating
50-60 Hz
Lumens per watt
93
Special features
2 x 6 terminals
Type
eLLK 92 LED 400A
Voltage rating
110-254 Vac, 110-250 Vdc
Lamp type
LED

导出产品规格