下载文档 () / 20
动力,因我们而不同*

12266504109

Eaton Crouse-Hinds series CEAG eLLK 92 linear LED, 5700K, 2 x M20 metal thread, 1 x M20 threaded plug, Polycarb cover, 5300 lm, 94 lm/W, Glass-fibre reinforced polyester, 1 x 6 terminals, Single-ended, 110-254 Vac, 110-250 Vdc, 57W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG eLLK 92 linear LED light fixture
Catalog Number
12266504109
Product Length/Depth
1360 mm
Product Height
130 mm
Product Width
188 mm
Product Weight
11.1 kg

产品规格

Area classification
Hazardous/Classified Locations
Lumens
5300
Wattage
57W
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 2
Zone 1
Zone 21
Zone 22
Ingress protection (IP) ratings
IP67
IP66
Color temperature
5700 K
Entry size
2 x M20 metal thread, 1 x M20 threaded plug
Finish
RAL 7035 light grey
Lens material
Polycarbonate
Material
Glass-fibre reinforced polyester
Power factor
>0.95
Through feed
Through wiring single-ended
Frequency rating
50-60 Hz
Lumens per watt
94
Special features
1 x 6 terminals
Type
eLLK 92 LED 800A
Voltage rating
110-254 Vac, 110-250 Vdc
Lamp type
LED

导出产品规格