下载文档 () / 20
动力,因我们而不同*

12288241103

Eaton Crouse-Hinds series CEAG RLF linear LED, 0.25A, 6000K color temp, 800 emerg lm, 1xM25 plastic gland, 1xM25 screw plug, RAL 9010 white finish, Glass cover, 7000 lm, Painted sheet steel, 1.5 hour battery, 110-254 Vac, 220-250 Vdc, 1x50W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG RLF linear LED light fixture
Catalog Number
12288241103
Product Length/Depth
1312 mm
Product Height
130 mm
Product Width
302 mm
Product Weight
16.4 kg

产品规格

Area classification
Hazardous/Classified Locations
Lumens
7000
Wattage
131W
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 21
Zone 22
Zone 2
Zone 1
Ingress protection (IP) ratings
IP65
Color temperature
6000 K
Emergency mode lumens
800
Entry size
1 x M25 plastic cable gland, 1 x M25 screw plug
Finish
RAL 9010 white
Lens material
Glass
Material
Painted sheet steel
Power factor
>0.95
Amperage Rating
0.25A
Frequency rating
50-60 Hz
Special features
1.5 hour self-contained battery
Type
RLF LED A 1200 N
Voltage rating
110-254 Vac, 220-250 Vdc
Lamp type
LED

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。