下载文档 () / 20
动力,因我们而不同*

12289111111

Eaton Crouse-Hinds series CEAG RLF linear LED, 0.13A, 6000K color temp, 300 emerg lm, 2xM20 metal thread, 1xM20 screw plug, RAL 9010 white finish, Glass cover, 3000 lm, Painted sheet steel, 3 hour battery, 110-254 Vac, 220-250 Vdc, 1 x 25W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG RLF linear LED light fixture
Catalog Number
12289111111
Product Length/Depth
701 mm
Product Height
130 mm
Product Width
302 mm
Product Weight
12.1 kg

产品规格

Area classification
Hazardous/Classified Locations
Lumens
3000
Wattage
1500W
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 2
Zone 1
Zone 21
Zone 22
Ingress protection (IP) ratings
IP65
Color temperature
6000 K
Emergency mode lumens
300
Entry size
2 x M20 metal thread, 1 x M20 screw plug
Finish
RAL 9010 white
Lens material
Glass
Material
Painted sheet steel
Power factor
>0.95
Amperage Rating
0.13A
Frequency rating
50-60 Hz
Special features
3 hour self-contained battery
Type
RLF LED A 600 N
Voltage rating
110-254 Vac, 220-250 Vdc
Lamp type
LED

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。