下载文档 () / 20
动力,因我们而不同*

12300127103

Eaton Crouse-Hinds series ExLin linear LED light fixture, 5000K, M25 plastic glands, Frosted glass cover, 3000 lm, 113 lm/W, GRP, Wide beam, >0.92 PF, Type 2410-4 max. 6 mm2 terminals, Twin ended, Single sided, 110-277 Vac/Vdc, 22W

常用规格

Product Name
Eaton's Crouse-Hinds series ExLin linear LED light fixture
Catalog Number
12300127103
Product Length/Depth
770 mm
Product Height
115 mm
Product Width
201 mm
Product Weight
6.7 kg

产品规格

Area classification
Hazardous/Classified Locations
Lumens
3000
Wattage
22W
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66
IP67
Color temperature
5000 K
Entry size
M25 plastic cable glands
Lens material
Frosted glass
Material
Glass-fibre reinforced polyester
Optical distribution
Wide beam
Power factor
>0.92
Through feed
Twin ended
Frequency rating
50-60 Hz
Lumens per watt
113
Special features
Type 2410-4 max. 6 mm2 terminals
Type
Single sided
Voltage rating
110-277 Vac/Vdc
Lamp type
LED

导出产品规格