下载文档 () / 20
动力,因我们而不同*

12300150101

Eaton Crouse-Hinds series ExLin linear LED light fixture, 5000K, 70 CRI, M25 plastic glands, Clear glass cover, 5000 lm, 132 lm/W, GRP, Std optics, >0.95 PF, Type 2410-4 max. 6 mm2 terminals, Single-ended, Double sided, 110-277 Vac/Vdc, 44W

常用规格

Product Name
Eaton's Crouse-Hinds series ExLin linear LED light fixture
Catalog Number
12300150101
Product Length/Depth
931 mm
Product Height
115 mm
Product Width
201 mm
Product Weight
8 kg

产品规格

Area classification
Hazardous/Classified Locations
Lumens
5000
Wattage
44W
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66
IP67
Color temperature
5000 K
Entry size
M25 plastic cable glands
Lens material
Clear glass
Material
Glass-fibre reinforced polyester
Optical distribution
Standard
Power factor
>0.95
Through feed
Single-ended
Frequency rating
50-60 Hz
Lumens per watt
132
Special features
Type 2410-4 max. 6 mm2 terminals
Type
Double sided
Voltage rating
110-277 Vac/Vdc
Lamp type
LED

导出产品规格