下载文档 () / 20
动力,因我们而不同*
即将停产

124300

IZMX-RR24DC-40. Reset remote, 24VDC

常用规格

Product Name
Eaton Moeller series IZMX/INX remote reset
Catalog Number
124300
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.125 kg
Compliances
RoHS conform
CE Marked

产品规格

Used with
IZMX16…F
IZMX40…W
IZMX16…W
IZMX40…F
Electric connection type
Flat plug-in connection
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Accessory/spare part type
Trip indication / Reset options
Adjustment range undelayed short-circuit release (end value) - max
0 A
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Initial value of the undelayed short-circuit release - min
0 A
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Voltage type
DC
Control voltage operating range
24 V DC
Type
Accessory
Special features
DC
Suitable for
Power circuit breaker
Off-load switch

导出产品规格