125D200Q

Eaton Fuse-link, low voltage, 125 A, AC 500 V, D5, 56 x 46 mm, gR, DIN, IEC, fast-acting
125D200Q - Bussmann 低压 D 型和 D0 型熔断器、熔断器底座和附件

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
125D200Q
Product Length/Depth
258 mm
Product Height
65 mm
Product Width
105 mm
Product Weight
222 g
Compliances
CE
RoHS Compliant
CE Marked
Certifications
IEC/EN 60269-3
VDE 0636
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

产品规格

Type
Fuse
Application
For domestic and general industrial applications
Amperage Rating
125 A
Fuse size
DV
Breaking capacity
50 kA
Construction size (fuse inserts)
DV
Rated voltage AC
500 V
Class
Class gR
Fuse type
D200Q - Fast acting
Accessory/spare part type
125GD200 Yellow screw cap gauge piece
Utilization category
gR (general purpose semiconductor protection)
Color
Yellow
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D5
Construction size
DV
Fuse shape
Bottle
Response time
Fast-acting
Suitable for
R2/DV Fuse base
Material
White ceramic body
Release characteristic
Fast (F)
Voltage rating
500 V
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.