125LEC

Eaton Bussmann series high speed British standard fuse, 125 A, 240 V, None, aR (accompanied semiconductor protection)
125LEC - Bussmann 系列快速英标熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
125LEC
Product Length/Depth
46 mm
Product Height
45 mm
Product Width
115 mm
Product Weight
28.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
UL Recognized

产品规格

Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Amperage Rating
125 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
240 V
Rated voltage DC
150 V
Current type
AC/DC
Class
Class aR
Watt losses
16 W
Fuse shape
Radial bladed tags
Color
None
Construction size
Other
Voltage rating
240 V
Fuse type
LEC
Fuse system (according to IEC 60269)
Other
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.