125LET

Eaton Bussmann series high speed British standard fuse, 125A, 280 VAC/150 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 50 kA DC at 150 VDC
125LET - Bussmann 系列快速英标熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
125LET
UPC
051712830546
Product Length/Depth
55 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
32 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Designed and tested to BS88 part 4
IEC 60269-4

产品规格

Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Amperage Rating
125 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
280 V
Rated voltage DC
150 V
Center-to-center distance of connections
41.5 mm
Mounting dimension
M6
Current type
AC
Class
Class aR
Clearing (I2T)
7500
Watt losses
16 W
Fuse shape
Offset bolted tags
Pre arc (I2T)
600
Color
None
Interrupt rating
200 kAIC
200 kA RMS Sym, 50 kA DC at 150 Vdc
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
280 V
Fuse type
LET
Suitable for
TI500 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor
Fuse system (according to IEC 60269)
Other
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.