125NC

Eaton Bussmann series high speed traction fuse, 125A, None, Fuse, Class C gL/gG
125NC - Bussmann 系列快速地铁轨道用熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
125NC
UPC
051712830553
Product Length/Depth
198.4 mm
Product Height
40 mm
Product Width
50 mm
Product Weight
440 g
Compliances
Contact factory

产品规格

Type
Fuse
Application
traction
Amperage Rating
125 A
Breaking capacity
100 kA
Voltage type
DC
Utilization category
gG (cable protection/equipment protection)
Release characteristic
Other
Fuse indicator
None
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Rated switching capacity
100 A
Class
Class C gL/gG
Watt losses
20 W
Fuse shape
Center bolted tags
Mounting dimension
M10
Center-to-center distance of connections
171 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
750 V
Fuse system (according to IEC 60269)
Other
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
联系我们

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题