下载文档 () / 20
动力,因我们而不同*

126-12LE45B

Eaton B-Line series wireway elbow fitting, Lay-in, 45° elbow, inside opening, NEMA 12 rated, Steel

常用规格

Product Name
Eaton B-Line series wireway elbow fitting
Catalog Number
126-12LE45B
UPC
782051004106
Product Length/Depth
5.04 in
Product Height
6 in
Product Width
12 in
Product Weight
8.8 lb
Certifications
UL Listed
CSA C22.2.
NEMA

产品规格

Material
Steel
Special features
NEMA12
Type
45° elbow, inside opening
Wiring method
Lay in

导出产品规格