下载文档 () / 20
动力,因我们而不同*

126-12LTF

Eaton B-Line series wireway telescoping fitting, 12" X 6" Lay-in, Wireway telescoping fitting, NEMA 12, Steel

常用规格

Product Name
Eaton B-Line series wireway telescoping fitting
Catalog Number
126-12LTF
UPC
782051005370
Product Length/Depth
12 in
Product Height
6 in
Product Width
12 in
Product Weight
11.645 lb
Certifications
UL Listed
CSA C22.2.
NEMA

产品规格

Material
Steel
Special features
NEMA12
Type
Wireway telescoping fitting
Wiring method
Lay in

导出产品规格