下载文档 () / 20
动力,因我们而不同*

12624-12LW

Eaton B-Line series wireway, 6" height, 24" length, 12" width, 12LW wireway, Wireway hanger, Hinged cover, NEMA 12, Steel, Oil-resistant gasket, Hinged, ANSI 61 gray, 14 gauge

常用规格

Product Name
Eaton B-Line series wireway
Catalog Number
12624-12LW
UPC
782051004427
Product Length/Depth
24 in
Product Height
6 in
Product Width
12 in
Product Weight
22.149 lb
Certifications
CSA C22.2.
UL Listed

产品规格

Special features
Cover is held by butt hinges&quick-release latches
Type
12LW wireway
Mounting method
Wireway hanger
Closure type
Hinged
Finish color
ANSI 61 gray
Material thickness
14 gauge

导出产品规格