下载文档 () / 20
动力,因我们而不同*

1286 RTHC

Eaton B-Line series Type 3/3R junction boxes, 12" height, 6" length, 8" width, NEMA 3R, Hinged cover, RTHC enclosure, Surface mounted, Small single door, 4 knockouts, Embossed thru holes, Carbon steel

常用规格

Product Name
Eaton B-Line series Type 3/3R junction boxes
Catalog Number
1286 RTHC
UPC
782051027945
Product Length/Depth
6 in
Product Height
12 in
Product Width
8 in
Product Weight
7.8 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Rain hood, removable cover
Style
Small single door
NEMA Rating
3R
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
16 gauge
Model
RTHC enclosure
Mounting method
Surface
Closure type
Formed top hinge
Locking provisions
Padlock provision
Mounting hole details
Embossed thru holes

导出产品规格