| Product Name |
Eaton B-Line series Type 3/3R junction boxes
|
| Catalog Number |
1286 RTHC
|
| UPC |
782051027945
|
| Product Length/Depth |
6 in
|
| Product Height |
12 in
|
| Product Width |
8 in
|
| Product Weight |
7.8 lb
|
| Certifications |
UL 50
CSA C22.2. NEMA |
| Country of origin |
US
|
| Special features |
Rain hood, removable cover
|
| Style |
Small single door
|
| NEMA Rating |
3R
|
| Finish color |
Painted
|
| Color |
ANSI 61 gray
|
| Material |
Carbon steel
|
| Cover type |
Hinged
|
| Wall thickness |
16 gauge
|
| Model |
RTHC enclosure
|
| Mounting method |
Surface
|
| Closure type |
Formed top hinge
|
| Locking provisions |
Padlock provision
|
| Mounting hole details |
Embossed thru holes
|