下载文档 () / 20
动力,因我们而不同*

12AKGHA112

Eaton Bussmann series high speed square body fuse, 12KV 112AMP 3" 'A' AIR FUSE Link, Cylindrical, Standard

常用规格

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12AKGHA112
Product Length/Depth
359 mm
Product Height
76.2 mm
Product Width
76.2 mm
Product Weight
1850 g
Compliances
BS 2962-1

产品规格

Amperage Rating
112A
Packaging type
Standard
Voltage rating
12 kV
Type
Air fuse link
Application
Protection of primary side transformer. Fuse switch combination unit, fuse bases and fuse switches

导出产品规格