下载文档 () / 20
动力,因我们而不同*

12BDGH4025

Eaton Bussmann series Air fuse-link, medium voltage, 25 A, AC 12 kV, 51 x 360 mm, back-up, BS, with striker, style 40 tags

常用规格

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12BDGH4025
Product Length/Depth
359 mm
Product Height
50.8 mm
Product Width
50.8 mm
Product Weight
2100 g
Certifications
CE

产品规格

Amperage Rating
25 A
Fuse indicator
With Striker
Fuse size
51 x 359 mm
Breaking capacity
40 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Fuse diameter
51 mm
Interrupt rating
40 kAIC
Construction size
51 x 359 mm
Mounting method
Clip-in
Voltage rating
12 kV
Type
Fuse
Application
Primary side transformer protection
Fuse type
BDGH

导出产品规格