下载文档 () / 20
动力,因我们而不同*

12BDGH620

Eaton Bussmann series medium voltage BS air fuse, 20 A

常用规格

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12BDGH620
Product Length/Depth
359 mm
Product Height
50.8 mm
Product Width
50.8 mm
Product Weight
2100 g
Compliances
CE

产品规格

Amperage Rating
20 A
Voltage rating
12 kV

导出产品规格