下载文档 () / 20
动力,因我们而不同*

12BFGN6B80

Air fuse-link, medium voltage, 80 A, AC 12 kV, BS, 76 x 461 mm, back-up, BS, style 6B tags

常用规格

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12BFGN6B80
Product Length/Depth
76.2 mm
Product Height
76.2 mm
Product Width
431 mm
Product Weight
4090 g
Certifications
BS 2692-1

产品规格

Amperage Rating
80 A
Fuse indicator
Non Indicating
Fuse size
76 x 359 mm
Breaking capacity
40 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Fuse diameter
76 mm
Mounting method
Clip-in
Voltage rating
12 kV
Type
Fuse
Application
Primary side transformer protection
Fuse type
BFGN

导出产品规格