12FC

Eaton Bussmann series high speed British standard fuse, 12 A, 690 V, None, 64 mm CC, aR (accompanied semiconductor protection)
12FC - Bussmann 系列快速英标熔断器

Photo is representative

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
12FC
UPC
051712830737
Product Length/Depth
82 mm
Product Height
21 mm
Product Width
90 mm
Product Weight
8 g
Compliances
RoHS Compliant
CE Marked

产品规格

Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Amperage Rating
12 A
Breaking capacity
90 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
90 kA
Rated voltage AC
690 V
Center-to-center distance of connections
64 mm
Mounting dimension
Other
Current type
AC
Class
Class aR
Clearing (I2T)
26 at 415 V, 50 at 690 V
Watt losses
3 W
Fuse shape
Offset bolted tags
Pre arc (I2T)
9
Color
None
Construction size
Other
Voltage rating
690 V
Fuse type
FC
Fuse system (according to IEC 60269)
Other
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
联系我们

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题