下载文档 () / 20
动力,因我们而不同*

12FFGN4940

Air fuse-link, medium voltage, 40 A, AC 12 kV, 76 x 359 mm, full-range, BS

常用规格

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12FFGN4940
Product Length/Depth
359 mm
Product Height
76.2 mm
Product Width
76.2 mm
Product Weight
3990 g
Compliances
CE

产品规格

Amperage Rating
40 A
Fuse indicator
Non Indicating
Fuse size
76 x 359 mm
Breaking capacity
40 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Full-range
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
No
Class
Class full-range
Fuse shape
Center bolted tags
Fuse diameter
76 mm
Interrupt rating
40 kAIC
Construction size
76 x 359 mm
Mounting method
Clip-in
Voltage rating
12 kV
Type
Fuse
Application
for fused end boxes
Fuse type
FFGN

导出产品规格