下载文档 () / 20
动力,因我们而不同*

12KPE20CAH

Eaton Bussmann series automotive qualified TVS diode, 12KPE family, 20Vdc, Bi-directional AEC-Q101 qualified

常用规格

Product Name
Eaton Bussmann series automotive qualified TVS diode
Catalog Number
12KPE20CAH
UPC
051712858489
Product Height
9.1 mm
Product Weight
3.25 g
Compliances
RoHS Compliant

产品规格

Voltage rating
20 V
Clamping voltage
34.3 V
Peak current 8/20
349.9
Component package size
Axial lead
Type
Automotive qualified TVS diode
Special features
Bidirectional

导出产品规格