下载文档 () / 20
动力,因我们而不同*

12KPE22CAH

Eaton Bussmann series automotive qualified TVS diode, 12KPE family, 22Vdc, Bi-directional AEC-Q101 qualified

常用规格

Product Name
Eaton Bussmann series automotive qualified TVS diode
Catalog Number
12KPE22CAH
UPC
051712858502
Product Height
9.1 mm
Product Weight
3.25 g
Compliances
RoHS Compliant

产品规格

Voltage rating
22 V
Clamping voltage
37.1 V
Peak current 8/20
323.5
Component package size
Axial lead
Type
Automotive qualified TVS diode
Special features
Bidirectional

导出产品规格