下载文档 () / 20
动力,因我们而不同*

12KPE30AH

Eaton Bussmann series automotive qualified TVS diode, 12KPE family, 30Vdc, Uni-directional AEC-Q101 qualified

常用规格

Product Name
Eaton Bussmann series automotive qualified TVS diode
Catalog Number
12KPE30AH
UPC
051712858571
Product Height
9.1 mm
Product Weight
3.25 g
Compliances
RoHS Compliant

产品规格

Voltage rating
30 V
Clamping voltage
50.7 V
Peak current 8/20
236.7
Component package size
Axial lead
Type
Automotive qualified TVS diode
Special features
Unidirectional

导出产品规格