Eaton Bussmann series medium voltage oil fuse
12ODDNA6::3

12ODDNA6::3

Oil fuse-link, medium voltage, 6.3 A, AC 12 kV, 50.8 x 203 mm, back-up, BS
12ODDNA6.3 - sku page

常用规格

Product Name
Eaton Bussmann series medium voltage oil fuse
Catalog Number
12ODDNA6.3
Product Length/Depth
203 mm
Product Height
50.8 mm
Product Width
50.8 mm
Product Weight
1168 g
Certifications
BS

产品规格

Type
fuse
Application
protection of primary side transformer, and oil-filled fuse switch combination unit
Amperage Rating
6.3 A
Fuse indicator
Non Indicating
Fuse size
50.8 x 203 mm
Breaking capacity
40 kA
Installation technique
Oil
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Fuse diameter
51 mm
Class
Class back-up
Fuse shape
Cylindrical
Interrupt rating
40 kAIC
Construction size
50.8 x 203 mm
Voltage rating
12 kV
Fuse type
ODDN
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.