下载文档 () / 20
动力,因我们而不同*

13042110001

Eaton Crouse-Hinds series CEAG PXLED floodlight, 0.24A, 5700 K color temp, 2 x M25 metal cable glands, Glass cover, 5000 lm, 110 lm/W, Anodized copper-free aluminum, Narrow beam, > 0.93, Swivel bracket, 110-277 Vac, 127-270 Vdc, 49W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG PXLED floodlight
Catalog Number
13042110001
Product Length/Depth
343 mm
Product Height
265 mm
Product Width
255 mm
Product Weight
9.9 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
Lumens
5000
Wattage
49W
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Zone 2
Zone 22
Ingress protection (IP) ratings
IP67
IP66
Color temperature
5700 K
Entry size
2 x M25 ADE-1F2 metal cable glands
Lens material
Toughened glass
Material
Anodized copper-free aluminum
Optical distribution
Narrow beam
Power factor
> 0.93
Lumens per watt
110
Special features
Swivel bracket
Amperage Rating
0.24A
Frequency rating
50-60 Hz
Voltage rating
110-277 Vac, 127-270 Vdc
Lamp type
LED

导出产品规格