下载文档 () / 20
动力,因我们而不同*

13042110011

Eaton Crouse-Hinds series CEAG PXLED flood, 0.24A, 5700K color temp, 1xM25 metal gland, 1xM25 plastic plug, Glass cover, 5000 lm, 102 lm/W, Anod copper-free alum, Narrow, >0.93, Swivel, Type 2410-max. 6mm² term, 110-277Vac, 127-270Vdc, 49W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG PXLED floodlight
Catalog Number
13042110011
Product Length/Depth
343 mm
Product Height
265 mm
Product Width
255 mm
Product Weight
9.9 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
Lumens
5000
Wattage
49W
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 2
Zone 21
Ingress protection (IP) ratings
IP67
IP66
Color temperature
5700 K
Entry size
1 x M25 ADE-1F2 metal gland, 1 x M25 plastic threaded plug
Lens material
Toughened glass
Material
Anodized copper-free aluminum
Optical distribution
Narrow beam
Power factor
> 0.93
Lumens per watt
102
Special features
Swivel bracket
Type
Type 2410 - max. 6 mm² terminals
Amperage Rating
0.24A
Frequency rating
50-60 Hz
Voltage rating
110-277 Vac, 127-270 Vdc
Lamp type
LED

导出产品规格